







Attention! This article is no longer available.





Series | COMPACTplus |
Device type | Transmitter |
Cascading | Wired cascading, Guest |
Application | Hand protection |
Type | 4,Ā IEC/EN 61496 |
SIL | 3,Ā IEC 61508 |
SILCL | 3,Ā IEC/EN 62061 |
Performance Level (PL) | d,Ā EN ISO 13849-1 |
PFHD | 7.3E-09 per hour |
Mission time | 20 years,Ā EN ISO 13849-1 |
Resolution | 30 mm |
Protective field height | 225 mm |
Operating range | 0 ... 18 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED,Ā Infrared |
Wavelength | 880 nm |
Mean power of transmitter diode | 8.73 µW |
Transmitted-signal shape | Modulated |
LED group | 1 |
Number of connections | 1 Piece(s) |
Function | Cascade, Host |
Type of connection | Cable with connector |
Cable length | 250 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 5 mm² |
Thread size | M12 |
Type | Male |
Material | PUR |
No. of pins | 8 -pin |
Dimension (W x H x L) | 52 mmĀ xĀ 309 mmĀ xĀ 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c UL US |
US patents | US 6,418,546 B, US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 185 products found
CPT14-1050H/AP
Safety light curtain transmitter
Part no.:
68110150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T1
Safety light curtain transmitter
Part no.:
68110100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T2
Safety light curtain transmitter
Part no.:
68110101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T3
Safety light curtain transmitter
Part no.:
68110102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T4
Safety light curtain transmitter
Part no.:
68110103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1200H/AP
Safety light curtain transmitter
Part no.:
68112150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T1
Safety light curtain transmitter
Part no.:
68112100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T2
Safety light curtain transmitter
Part no.:
68112101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T3
Safety light curtain transmitter
Part no.:
68112102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T4
Safety light curtain transmitter
Part no.:
68112103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1350H/AP
Safety light curtain transmitter
Part no.:
68113150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T1
Safety light curtain transmitter
Part no.:
68113100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T2
Safety light curtain transmitter
Part no.:
68113101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T3
Safety light curtain transmitter
Part no.:
68113102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T4
Safety light curtain transmitter
Part no.:
68113103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1500H/AP
Safety light curtain transmitter
Part no.:
68115150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T1
Safety light curtain transmitter
Part no.:
68115100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T2
Safety light curtain transmitter
Part no.:
68115101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T3
Safety light curtain transmitter
Part no.:
68115102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T4
Safety light curtain transmitter
Part no.:
68115103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1650H/AP
Safety light curtain transmitter
Part no.:
68116150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T1
Safety light curtain transmitter
Part no.:
68116100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T2
Safety light curtain transmitter
Part no.:
68116101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T3
Safety light curtain transmitter
Part no.:
68116102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T4
Safety light curtain transmitter
Part no.:
68116103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1800H/AP
Safety light curtain transmitter
Part no.:
68118150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T1
Safety light curtain transmitter
Part no.:
68118100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T2
Safety light curtain transmitter
Part no.:
68118101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T3
Safety light curtain transmitter
Part no.:
68118102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T4
Safety light curtain transmitter
Part no.:
68118103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-225H/AP
Safety light curtain transmitter
Part no.:
68102150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T1
Safety light curtain transmitter
Part no.:
68102100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T2
Safety light curtain transmitter
Part no.:
68102101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T3
Safety light curtain transmitter
Part no.:
68102102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T4
Safety light curtain transmitter
Part no.:
68102103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-300H/AP
Safety light curtain transmitter
Part no.:
68103150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T1
Safety light curtain transmitter
Part no.:
68103100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T2
Safety light curtain transmitter
Part no.:
68103101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T3
Safety light curtain transmitter
Part no.:
68103102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T4
Safety light curtain transmitter
Part no.:
68103103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-450H/AP
Safety light curtain transmitter
Part no.:
68104150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T1
Safety light curtain transmitter
Part no.:
68104100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T2
Safety light curtain transmitter
Part no.:
68104101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T3
Safety light curtain transmitter
Part no.:
68104102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T4
Safety light curtain transmitter
Part no.:
68104103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-600H/AP
Safety light curtain transmitter
Part no.:
68106150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T1
Safety light curtain transmitter
Part no.:
68106100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T2
Safety light curtain transmitter
Part no.:
68106101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T3
Safety light curtain transmitter
Part no.:
68106102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T4
Safety light curtain transmitter
Part no.:
68106103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-750H/AP
Safety light curtain transmitter
Part no.:
68107150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T1
Safety light curtain transmitter
Part no.:
68107100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T2
Safety light curtain transmitter
Part no.:
68107101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T3
Safety light curtain transmitter
Part no.:
68107102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T4
Safety light curtain transmitter
Part no.:
68107103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-900H/AP
Safety light curtain transmitter
Part no.:
68109150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T1
Safety light curtain transmitter
Part no.:
68109100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T2
Safety light curtain transmitter
Part no.:
68109101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T3
Safety light curtain transmitter
Part no.:
68109102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T4
Safety light curtain transmitter
Part no.:
68109103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT30-1050H/AP
Safety light curtain transmitter
Part no.:
68310150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T1
Safety light curtain transmitter
Part no.:
68310100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T2
Safety light curtain transmitter
Part no.:
68310101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T3
Safety light curtain transmitter
Part no.:
68310102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T4
Safety light curtain transmitter
Part no.:
68310103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1200H/AP
Safety light curtain transmitter
Part no.:
68312150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T1
Safety light curtain transmitter
Part no.:
68312100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T2
Safety light curtain transmitter
Part no.:
68312101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T3
Safety light curtain transmitter
Part no.:
68312102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T4
Safety light curtain transmitter
Part no.:
68312103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1350H/AP
Safety light curtain transmitter
Part no.:
68313150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T1
Safety light curtain transmitter
Part no.:
68313100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T2
Safety light curtain transmitter
Part no.:
68313101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T3
Safety light curtain transmitter
Part no.:
68313102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T4
Safety light curtain transmitter
Part no.:
68313103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1500H/AP
Safety light curtain transmitter
Part no.:
68315150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
CPT30-1500H/T1
Safety light curtain transmitter
Part no.:
68315100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm