IS 218FM/4NC.5-5E0

Inductive switch

Part no.: 50128168

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 218
type. operating range limit Sn 5 mm
Operating range Sa 0 ... 4 mm
Special version Reduction factor 1
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 10 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Residual current, max. 0.1 mA
Voltage drop 2 V
Switching element Transistor, PNP
Switching principle NC (normally closed)
Switching frequency 100 Hz
Readiness delay 25 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.34 mm²
Design Cylindrical
Dimension (Ø x L) 18 mm x 63.5 mm
Thread size M18 x 1 mm
Type of installation Embedded
Housing material Stainless steel
Stainless steel housing V2A
Sensing face material Stainless steel, AISI 303
Net weight 118 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Standard measuring plate 30 x 30 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Degree of protection IP 68
IP 69K
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 1
Stainless steel 0.7
Copper 0.8
Brass 1.3
Fe360 steel 1
Customs tariff number 85365019
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ETIM 5.0 EC002714
ETIM 6.0 EC002714
3D-CAD model - zip
Data sheet - pdf
Product brochure - pdf