K-D M8W-4P-10m-PVC

Connection cable

Part no.: 50104529

Icon Icon Icon
Results list: 1 products found
KD U-M8-4W-V1-100
Connection cable
Part no.: 50130872
  • Connection: Connector, M8
  • Version: Angled, Female
  • No. of pins: 4 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50130872

Available immediately

Operating voltage 50 V AC / 60 V DC
Type of connection Connector
Thread size M8
Type Female
No. of pins 4 -pin
Version Angled
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Black
Shielded No
Silicone-free Yes
Cable length 10,000 mm
Sheathing material PVC
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Ambient temperature, operation, flexible use -5 ... 80 °C
Ambient temperature, operation, stationary use -30 ... 80 °C
Approvals UL
c UL US
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
3D-CAD model - zip
EC declaration of conformity - pdf