KB ET-10000-SA
Connection cable
Part no.:
50106741
| Application | Oil and lubricant resistant |
| Suitable for interface | Ethernet |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Version | Axial |
| Connector, LED | No |
| Type of connection | Open end |
| Number of conductors | 4 Piece(s) |
| Sheathing color | Green |
| Shielded | Yes |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Customs tariff number | 85444290 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |