KR10-2240
Light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | Konturflex | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Application | Contour measurement Object measurement | 
| Special version | Parallel-beam scanning | 
| Measurement field length | 2,240 mm | 
| Beam spacing | 10 mm | 
| Response time per beam | 50 µs | 
| Number of connections | 1 Piece(s) | 
| Plug outlet | Axial | 
| Function | Connection with amplifier | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Dimension (W x H x L) | 40 mm x 2,270.8 mm x 40 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 3,280 g | 
| Type of display | LED | 
| Type of configuration | Software | 
| Ambient temperature, operation | 0 ... 55 °C | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 90314990 | 
| ECLASS 8.0 | 27270910 | 
| ECLASS 9.0 | 27270910 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                            