KR20-640

Light curtain receiver

Part no.: 674064

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series Konturflex
Operating principle Throughbeam principle
Device type Receiver
Application Contour measurement, Object measurement
Special version Parallel-beam scanning
Measurement field length 640 mm
Beam spacing 20 mm
Response time per beam 50 µs
Number of connections 1 Piece(s)
Plug outlet Axial
Function Connection with amplifier
Type of connection Connector
Thread size M12
Dimension (W x H x L) 40 mm x 670.8 mm x 40 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 960 g
Type of display LED
Type of configuration Software
Ambient temperature, operation 0 ... 55 °C
Degree of protection IP 65
Protection class III
Certifications c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549

Filter

Results list: 3 products found
KDS S-M12-5A-M12-5A-P1-030
Interconnection cable
Part no.: 50133891
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133891

SEK 426.60*

Available immediately

99 currently available

KDS S-M12-5A-M12-5A-P1-050
Interconnection cable
Part no.: 50133892
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133892

SEK 497.88*

Available immediately

247 currently available

KDS S-M12-5A-M12-5A-P1-100
Interconnection cable
Part no.: 50133893
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133893

SEK 664.20*

Available immediately

52 currently available