KRTM 20B/4.4221-S12
Contrast sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 20B |
Special version | Teach input Time function |
Operating range | Guaranteed operating range |
Beam path | Focused |
Light source | LED, RGB |
Light spot size [at sensor distance] | 1.5 mm x 6.5 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Rectangular |
Light beam exit | On face |
Focus | Fixed |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of teach inputs | 1 Piece(s) |
Teach process | Dynamic 2-point |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 10,000 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30.4 mm x 82 mm x 53 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 50 g |
Type of display | LED |
Operational controls | Teach button |
Ambient temperature, operation | -25 ... 60 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270906 |
ECLASS 9.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |