LSIS 412i M45-W1-01
Smart camera
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | LSIS 412i |
| Software functions | BLOB analysis (completeness monitoring) BLOB analysis (presence control) Dimension monitoring Focus adjustment Position determination |
| Working range | 75 ... 10,000 mm |
| Light source | LED, White |
| Camera resolution, horizontal | 752 px |
| Camera resolution, vertical | 480 px |
| Focal length | 16 mm |
| Frame rate (images per second), max. | 50 pieces per second |
| Electronic shutter speed | 0.054 ... 20 ms |
| Camera type | Monochrome |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 10 W |
| Number of inputs/outputs selectable | 8 Piece(s) |
| Voltage type, outputs | DC |
| Switching voltage, outputs | Typ. UB / 0 V |
| Voltage type, inputs | DC |
| Switching voltage, inputs | Typ. UB / 0 V |
| Type | Ethernet, RS 232 |
| Function | Process |
| Function | Process Service |
| Function | Configuration interface Data interface Service interface |
| Type of connection | Connector |
| Designation on device | SERVICE |
| Thread size | M12 |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Designation on device | PWR |
| Thread size | M12 |
| Function | Data interface Signal IN Signal OUT |
| Type of connection | Connector |
| Designation on device | BUS OUT |
| Thread size | M12 |
| Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
| Housing material | Metal |
| Lens cover material | Plastic |
| Net weight | 500 g |
| Type of configuration | Via web browser |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Degree of protection | IP 65 IP 67 |
| Approvals | c UL US |
| US patents | US 8,288,706 B |
| Customs tariff number | 90021100 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |