LV463B.7/4T
Fiber optic amplifier
| Series | 463 |
| Suitable for | Glass fiber optics Plastic fiber optics |
| Special version | Time function |
| Light source | LED, Red |
| Wavelength | 660 nm |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Fiber optic connection | Clamp |
| Supply voltage UB | 12 ... 24 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 40 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2.5V) low: ≤ 2.5 V |
| Switching element | Transistor, PNP |
| Switching principle | Light/dark switchable |
| Switching frequency | 50,000 Hz |
| Response time | 10 ms |
| Switch-on/-off delay | Switch-on/-off delay |
| Readiness delay | 500 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 4 -wire |
| Wire cross section | 0.25 mm² |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 31.5 mm x 72 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Net weight | 63 g |
| Housing color | Black Red |
| Type of fastening | Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | Rocker pressure switch Slide switch |
| Function of the operational control | Light/dark switching Sensitivity adjustment Switching range adjustment |
| Ambient temperature, operation | -10 ... 55 °C |
| Ambient temperature, storage | -20 ... 85 °C |
| Degree of protection | IP 50 NEMA 1 |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85423390 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |