LVSR 325K/P-402-S8
Fiber optic amplifier
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 325 |
| Special version | Activation input Warning output |
| Light source | LED, Red |
| Supply voltage UB | 10 ... 30 V, DC |
| Switching element | Transistor, PNP |
| Switching frequency | 1,500 Hz |
| Type of connection | Connector |
| Thread size | M8 |
| Dimension (W x H x L) | 12 mm x 35.5 mm x 59 mm |
| Housing material | Plastic |
| Type of display | LED |
| Operational controls | Control buttons |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |