MA 21 130
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MA 21 | 
| Suitable for | BCL 2x series bar code readers BCL 8 series bar code readers HFxx series mobile RFID read/write systems IT 1900g series mobile 2D-code readers | 
| Suitable for interface | RS 422 | 
| Protective circuit | Overvoltage protection | 
| Supply voltage UB | 18 ... 36 V, DC | 
| Type | RS 232, RS 422 | 
| Type | RS 232 | 
| Number of connections | 2 Piece(s) | 
| Function | Voltage supply | 
| Type of connection | Terminal | 
| No. of pins | 31 -pin | 
| Function | Configuration interface | 
| Type of connection | Sub-D | 
| No. of pins | 9 -pin | 
| Design | Cubic | 
| Dimension (W x H x L) | 118 mm x 56 mm x 180 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Net weight | 640 g | 
| Housing color | Red, RAL 3000 | 
| Type of display | LED | 
| Number of LEDs | 4 Piece(s) | 
| Ambient temperature, operation | 0 ... 50 °C | 
| Ambient temperature, storage | -20 ... 60 °C | 
| Relative humidity (non-condensing) | 5 ... 90 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Customs tariff number | 84733080 | 
| ECLASS 8.0 | 27069190 | 
| ECLASS 9.0 | 27069190 | 
| ETIM 5.0 | EC001578 | 
| ETIM 6.0 | EC001578 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
             
                                            