PRKL 25B-S12
Alignment aid
Operating principle | Reflection principle |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2007 |
Supply voltage UB | 10 ... 30 V, DC |
Switching frequency | 2,000 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
Dimension (W x H x L) | 15 mm x 38.9 mm x 28.7 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic / PMMA |
Net weight | 15 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED |
Ambient temperature, operation | -10 ... 40 °C |
Degree of protection | IP 66 IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |