For fast and transparent applications
These measuring light curtains have integrated interfaces and their innovative plug outlets ensure gapless object tracing. They offer operating ranges of up to 8 m and a unique measurement cycle of 10 µs per beam. In addition, even transparent objects up to 3.5 m are reliably detected. Sturdy metal housing also for use in rough industrial environments. Connection via M12 connector for fast installation.
Overview
Article list
Article list
Product selector
Filter
Results list: 187 products found
Combination product
CML730i-T10-480.A-M12
Light curtain transmitter
Part no.:
50117787
- Operating range, max.: 0.3 ... 9.5 m
- Measurement field length: 480 mm
- Beam spacing: 10 mm
CML730i-R10-480.A/CN-M12
Light curtain receiver
Part no.:
50117788
- Measurement field length: 480 mm
- Beam spacing: 10 mm
- Interface: CANopen
Combination product
CML730i-T10-1920.R-M12
Light curtain transmitter
Part no.:
50117911
- Operating range, max.: 0.3 ... 9.5 m
- Measurement field length: 1,920 mm
- Beam spacing: 10 mm
CML730i-R10-1920.R/L-M12
Light curtain receiver
Part no.:
50117936
- Measurement field length: 1,920 mm
- Beam spacing: 10 mm
- Interface: IO-Link
Combination product
CML730i-T10-1920.A-M12
Light curtain transmitter
Part no.:
50118077
- Operating range, max.: 0.3 ... 9.5 m
- Measurement field length: 1,920 mm
- Beam spacing: 10 mm
CML730i-R10-1920.A/CN-M12
Light curtain receiver
Part no.:
50118078
- Measurement field length: 1,920 mm
- Beam spacing: 10 mm
- Interface: CANopen
Combination product
CML730i-T05-160.A-M12
Light curtain transmitter
Part no.:
50118577
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 160 mm
- Beam spacing: 5 mm
CML730i-R05-160.A/CN-M12
Light curtain receiver
Part no.:
50118656
- Measurement field length: 160 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-240.A-M12
Light curtain transmitter
Part no.:
50118578
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 240 mm
- Beam spacing: 5 mm
CML730i-R05-240.A/CN-M12
Light curtain receiver
Part no.:
50118657
- Measurement field length: 240 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-320.A-M12
Light curtain transmitter
Part no.:
50118579
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 320 mm
- Beam spacing: 5 mm
CML730i-R05-320.A/CN-M12
Light curtain receiver
Part no.:
50118658
- Measurement field length: 320 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-400.A-M12
Light curtain transmitter
Part no.:
50118580
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 400 mm
- Beam spacing: 5 mm
CML730i-R05-400.A/CN-M12
Light curtain receiver
Part no.:
50118659
- Measurement field length: 400 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-480.A-M12
Light curtain transmitter
Part no.:
50118581
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 480 mm
- Beam spacing: 5 mm
CML730i-R05-480.A/CN-M12
Light curtain receiver
Part no.:
50118660
- Measurement field length: 480 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-560.A-M12
Light curtain transmitter
Part no.:
50118582
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 560 mm
- Beam spacing: 5 mm
CML730i-R05-560.A/CN-M12
Light curtain receiver
Part no.:
50118661
- Measurement field length: 560 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-640.A-M12
Light curtain transmitter
Part no.:
50118583
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 640 mm
- Beam spacing: 5 mm
CML730i-R05-640.A/CN-M12
Light curtain receiver
Part no.:
50118662
- Measurement field length: 640 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-720.A-M12
Light curtain transmitter
Part no.:
50118584
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 720 mm
- Beam spacing: 5 mm
CML730i-R05-720.A/CN-M12
Light curtain receiver
Part no.:
50118663
- Measurement field length: 720 mm
- Beam spacing: 5 mm
- Interface: CANopen
Combination product
CML730i-T05-800.A-M12
Light curtain transmitter
Part no.:
50118585
- Operating range, max.: 0.1 ... 4 m
- Measurement field length: 800 mm
- Beam spacing: 5 mm
CML730i-R05-800.A/CN-M12
Light curtain receiver
Part no.:
50118664
- Measurement field length: 800 mm
- Beam spacing: 5 mm
- Interface: CANopen
Part data of: 07/10/2026