SLS518L1-K48-M12
Single light beam safety device transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 518 |
| Special version | Activation input |
| Type | 4, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| SIL | 3, IEC 61508, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| SILCL | 3, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| Performance Level (PL) | e, EN ISO 13849-1 |
| MTTFd | 900 years, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849, In combination with MSI-TRMB safety relay |
| Operating range | 0 ... 40 m (guaranteed operating range) |
| Operating range limit | 0 ... 40 m (typical operating range) |
| Light source | Laser, Red |
| Wavelength | 650 nm |
| Laser class | 1, EN 60825-1:2014, (2, EN 60825-1:2007) |
| Max. laser power | 0.001 W |
| Transmitted-signal shape | Pulsed |
| Pulse duration | 5 µs |
| Opening angle, max. | -2.5 ... 2.5 ° |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -15 ... 15 %, Incl. residual ripple |
| Open-circuit current | 35 mA |
| Number of activation inputs | 1 Piece(s) |
| Voltage type | DC |
| Switching voltage | high: ≥8V low: ≤ 1.5 V |
| Switching voltage high, min. | 8 V |
| Switching voltage low, max. | 1.5 V |
| Activation/disable delay | 1 ms |
| Input resistance | 10,000 Ω, -30 ... 30 % |
| Active switching state | High |
| Switching frequency | 500 Hz |
| Response time | 1 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Activation input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Design | Cylindrical |
| Dimension (Ø x L) | 22 mm x 86 mm |
| Thread size | M18 |
| Housing material | Plastic |
| Plastic housing | ABS, UL 94-V0 |
| Lens cover material | Plastic / PMMA |
| Net weight | 30 g |
| Housing color | Black |
| Type of fastening | Screw type |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Approvals | TÜV Süd UL US |
| Standards applied | IEC 60947-5-2, IEC/EN 61496 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272701 |
| ECLASS 9.0 | 27272701 |
| ETIM 5.0 | EC001831 |
| ETIM 6.0 | EC001831 |