Spacer 85 HT
Spacer
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Design | Hollow cylinder |
| Outer diameter | 85 mm |
| Housing material | Plastic |
| Plastic housing | PPS |
| Net weight | 20 g |
| Housing color | Black |
| Customs tariff number | 39269097 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |