V-LENS-K-C-50-F2,8-2/3-01
Lens
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Focal length | 50 mm |
Diaphragm | 2.8 |
Smallest focusing distance | 900 mm |
Chip size, max. | 2/3 in |
Design | Cylindrical |
Dimension (Ø x L) | 29.5 mm x 34 mm |
Net weight | 55 g |
Housing color | Black |
Filter thread | M27 x 0.5 |
Fixable adjustment rings | Aperture ring Focus ring |
Customs tariff number | 90021100 |
ECLASS 5.1.4 | 27310203 |
ECLASS 8.0 | 27310203 |
ECLASS 9.0 | 27310203 |
ECLASS 10.0 | 27273603 |
ECLASS 11.0 | 27273603 |
ECLASS 12.0 | 27273603 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |