VDB 14B/4
Double sheet monitoring amplifier
| Series | 14 |
| Principle of physics | Capacitive Ultrasonics |
| Application | Double sheet monitoring |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching outputs | 7 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Switching frequency | 200 Hz |
| Type of connection | Sub-D |
| Design | Cubic |
| Dimension (W x H x L) | 99 mm x 35 mm x 160 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 450 g |
| Type of display | LED |
| Ambient temperature, operation | 0 ... 40 °C |
| Degree of protection | IP 54 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |