CB-M12-25000S-4GF/GM
Interconnection cable
Application | Oil and lubricant resistant |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Sheathing color | Black |
Shielded | Yes |
Cable design | Interconnection cable |
Cable length | 25,000 mm |
Sheathing material | PUR |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |