Switches with separate actuator
Owing to their robust housings and wide variety of installation options, the S20 and S200 series safety switches with separate actuator can be used universally. They have five different approach directions for the actuator. Thanks to the funnel-shaped insertion opening, the actuator is centered and the reliability in operation increased. Different contact configurations, connection via cable or connector and a broad range of actuators offer the right solution for your application.
Overview
Advantages for you
Highlights
Downloads
Article list

Advantages for you
- Low-cost solutions: for monitoring doors and flaps
- Easy integration in safety circuit: All devices can easily be integrated in a safety circuit through positive-opening contacts
- Easy adaptation to different installation situations: With 5 actuator approach directions
- Avoidance of unwanted machine downtimes: Through generously dimensioned actuator play in the actuator head
Highlights

A wide range of actuators ensures that appropriate installation options are always available for your machine or system. For all actuators, the switches have generously dimensioned play of up to 4.5 mm in the actuator head. As a result, slight movements of the protective device do not lead to unwanted machine downtimes.
Technical properties
S20 / S200 | ||
Type 2 interlock device without guard interlocking in acc. with EN ISO 14119 | ||
S20: Technopolymer housing, degree of protection IP 67; S200: Metal housing, degree of protection IP 67 | ||
Actuator with mechanical tongue and low coding level in acc. with EN ISO 14119 | ||
Positive-opening contacts for integration in a safety circuit | ||
Easy mounting with standard construction | ||
The head is adjustable in 90 degree increments. In combination with entry from above, 5 approach directions are available for the actuators. | ||
Up to 8 different actuators | ||
High-quality silver contacts for long life expectancy |
Article list
Product selector
Filter
Results list: 5 products found
S200-M1C1-M20
Safety switch
Part no.:
63000201
- Contact allocation: 1NC + 1NO
- Connection: Terminal
- Housing material: Metal
S200-M3C1-M20
Safety switch
Part no.:
63000200
- Contact allocation: 2NC
- Connection: Terminal
- Housing material: Metal
S200-M4C1-M12
Safety switch
Part no.:
63000203
- Contact allocation: 2NC + 1NO
- Connection: Connector
- Housing material: Metal
S200-M4C1-M20
Safety switch
Part no.:
63000202
- Contact allocation: 2NC + 1NO
- Connection: Terminal
- Housing material: Metal
S200-P5C1-M20
Safety switch
Part no.:
63000204
- Contact allocation: 3NC
- Connection: Terminal
- Housing material: Plastic
Part data of: 10/07/2025