LSS 318WM-S12
Throughbeam photoelectric sensor transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
| Series | 318 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Special version | 90° - angular optics Deactivation input |
| Functions | Activation input for test and series connection |
| Operating range | 0 ... 10 m (guaranteed operating range) |
| Operating range limit | 0 ... 13 m (typical operating range) |
| Beam path | Divergent |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| Transmitted-signal shape | Pulsed |
| LED group | 1 |
| Type of light spot geometry | Rectangular |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 25 mA |
| Type | Deactivation input |
| Readiness delay | 30 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (Ø x L) | 18 mm x 60.5 mm |
| Thread size | M18 x 1 mm |
| Housing material | Stainless steel |
| Stainless steel housing | V2A |
| Lens cover material | Plastic |
| Net weight | 60 g |
| Housing color | Black |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |