ASKM2/SEe
Coupling module
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | ASKM |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Category | 4, EN ISO 13849 |
| Supply voltage UB | 19 ... 31.6 V |
| Current consumption (without load), max. | 45 mA |
| Current consumption from AS-i circuit | 270 mA |
| Type | AS-Interface Safety at Work |
| Function | Process |
| AS-i profile | Safe slave |
| Slave address | 1..31 programmable, default=0 |
| Cycle time acc. to AS-i specifications | Max. 5 ms ms |
| Number of connections | 4 Piece(s) |
| Connectible safety sensors (AOPDs) | SOLID-2 safety light curtains SOLID-4 safety light curtains |
| Number of connectible safety sensors (AOPDs), max. | 1 Piece(s) |
| Function | Connection of SOLID-4 safety light curtain, receiver |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 8 -pin |
| Function | Connection of SOLID-2 safety light curtain, receiver |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 5 -pin |
| Function | Connection of SOLID safety light curtain, transmitter |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 5 -pin |
| Function | Configuration interface |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 45 mm x 34 mm x 80 mm |
| Housing material | Plastic |
| Plastic housing | PBT with 30% GF |
| Net weight | 71 g |
| Housing color | Black Gray |
| Type of fastening | Mounting plate Snap-on mounting Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | APG-02 programming device |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 67, With ASKM1-MP mounting plate |
| Protection class | II |
| Approvals | AS-i CSA TÜV Rheinland UL c TÜV Rheinland US |
| Customs tariff number | 85389099 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ETIM 5.0 | EC001578 |
| ETIM 6.0 | EC001578 |