BCL 21 S F 202

Stationary bar code reader

Part no.: 50031082

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Series BCL 2x
Functions Alignment mode
AutoConfig
I/O
LED indicator
Multiple read / MultiScan
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN/UPC
EAN 128
EAN Addendum
Pharma Code
Scanning rate, typical 800 scans/s
Bar codes per reading gate, max. number 63 Piece(s)
Reading distance 80 ... 450 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 2, IEC/EN 60825-1:2014
Modulus size 0.5 ... 1 mm
Reading method Line scanner
Scanning rate 800 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit Front
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 310 mA
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching current, max. 700 mA
Type RS 485
Function Process
Type RS 232
Function Service
Number of connections 1 Piece(s)
Type of connection Cable with socket connectors (10+6)
Cable length 800 mm
Design Cubic
Dimension (W x H x L) 68 mm x 82 mm x 28 mm
Housing material Plastic
Net weight 220 g
Housing color Red
Type of fastening Mounting thread
Type of display LED
Number of LEDs 2 Piece(s)
Type of configuration Software
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Certifications c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2, -3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
Filter
Results list: 5 products found
MA 2
Connection unit
Part no.: 50031256
  • Series: MA 2
  • Interface: RS 232
  • Suitable for: BCL 2x series bar code readers
Part no.: 50031256