CB-M12-5000E-5GM

Connection cable

Part no.: 678050

Icon Icon Icon
Results list: 1 products found
KS S-M12-5A-P1-050
Connection cable
Part no.: 50144051
  • Connection: Connector, M12
  • Version: Axial, Male
  • No. of pins: 5 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50144051
Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Open end
Number of conductors 5 Piece(s)
Sheathing color Black
Shielded Yes
Silicone-free Yes
Cable length 5,000 mm
Sheathing material PUR
Wire insulation PP
Suitability for drag chains No
Properties of the outer sheathing Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
Resistance of the outer sheathing Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
Width across flats 13 mm
Bending radius, flexible laying, min. Min. 15 x cable diameter
Bending radius, stationary laying, min. Min. 10 x cable diameter
Ambient temperature, operation, flexible use -25 ... 80 °C
Ambient temperature, operation, stationary use -50 ... 80 °C
Approvals UL
c UL US
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
3D-CAD model - zip
EC declaration of conformity - pdf