CPR400/3-ml09/P1
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Device type | Receiver |
Function package | Muting |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.67E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Number of beams | 3 Piece(s) |
Beam spacing | 400 mm |
Type | PROFIBUS DP |
Function | Process |
Classification | V2 |
Type of connection | Cable with connector |
Cable length | 600 mm |
Sheathing material | PUR |
Thread size | M12 |
Material | Plastic |
No. of pins | 5 -pin |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |