HRTU 418M/V-3010-1000-S12

Ultrasonic distance sensor

Part no.: 50036260

Icon Icon
Results list: 1 products found
DMU418B-1300.X3/LTC-M12
Ultrasonic distance sensor
Part no.: 50124263
  • Series: 418B
  • Design: Cylindrical
  • Measurement range, max.: 150 ... 1,300 mm
  • Analog output: Analog output, Current
Part no.: 50124263
Series 418
Contains 2x M18 mounting nut
Ultrasonic frequency 400 kHz
Direction of beam Front
Opening angle 6 °
Measurement range 150 ... 1,000 mm
Resolution 1.0 mm
Accuracy -2.5 ... 2.5 %
Reference value, accuracy End value
Supply voltage UB 20 ... 30 V, DC
Residual ripple 10 %
Open-circuit current 0 ... 60 mA
Switching hysteresis 10 mm
Number of analog outputs 1 Piece(s)
Load resistance 0 ... 300 Ω
Characteristic curve Ascending
Type Current
Switching frequency 4 Hz
Response time 120 ms
Readiness delay 280 ms
Type of connection Connector
Thread size M12
No. of pins 4 -pin
Design Cylindrical
Dimension (Ø x L) 18 mm x 104 mm
Thread size M18 x 1 mm
Housing material Metal
Net weight 50 g
Type of display LED
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 67
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270804
ECLASS 9.0 27270804
ETIM 5.0 EC001846
ETIM 6.0 EC001846
3D-CAD model - zip
Configuration software - V2.11 - zip
Data sheet - pdf