IVBR/4-5-35-03,4000

Light curtain receiver

Part no.: 50107867-03

Icon
Results list: 1 products found
CSL505-R05-35-M8
Light curtain receiver
Part no.: 50131308
  • Series: 505
  • Operating principle: Throughbeam principle
  • Measurement field length: 35 mm
  • Beam spacing: 5 mm
Part no.: 50131308
Series Vario
Operating principle Throughbeam principle
Device type Receiver
Special version Diagonal-beam scanning
Parallel-beam scanning
Measurement field length 35 mm
Number of beams 8 Piece(s)
Beam spacing 5 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Dark switching
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Cycle time 60 ms
Response time per beam 2,000 µs
Type of connection Cable
Cable length 4,000 mm
Number of conductors 4 -wire
Design Cubic
Dimension (W x H x L) 12 mm x 120 mm x 58 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Ambient temperature, operation -10 ... 45 °C
Degree of protection IP 54
Protection class III
Standards applied EN 60947-5-2 (German version)
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Configuration software - zip
Operating instructions - pdf
Data sheet - pdf