K-DS M12A-M12A-8P-0,3m-S-PU
Interconnection cable
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 8 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 8 -pin |
Encoding | A-coded |
Version | Axial |
Sheathing color | Black |
Shielded | Yes |
Silicone-free | Yes |
Cable design | Interconnection cable |
Cable length | 300 mm |
Sheathing material | PUR |
Wire insulation | PP |
Suitability for drag chains | Yes |
Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s² |
Properties of the outer sheathing | Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable |
Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 |
Torsion suitability | ±30° / m (max. 2 mio. cycles with 35 cycles / min) |
Bending cycles | 2,000,000 Piece(s) |
Bending radius, flexible laying, min. | Min. 10 x cable diameter |
Bending radius, stationary laying, min. | Min. 10 x cable diameter |
UL file number | E366145 |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |