KR20-1600
Light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | Konturflex |
Operating principle | Throughbeam principle |
Device type | Receiver |
Application | Contour measurement Object measurement |
Special version | Parallel-beam scanning |
Measurement field length | 1,600 mm |
Beam spacing | 20 mm |
Response time per beam | 50 µs |
Number of connections | 1 Piece(s) |
Plug outlet | Axial |
Function | Connection with amplifier |
Type of connection | Connector |
Thread size | M12 |
Dimension (W x H x L) | 40 mm x 1,630.8 mm x 40 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Net weight | 2,360 g |
Type of display | LED |
Type of configuration | Software |
Ambient temperature, operation | 0 ... 55 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |