L300-M31M12L8-SLM24-PB-SCA
Safety locking device
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | L300 |
Functions | Escape release button Locking device with guard interlocking in acc. with EN ISO 14119 (type 4) |
Operating principle | Power to release – Actuator locked if electromagnet is deactivated |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
MTTFd | 1,883 years, EN ISO 13849-1 |
PFHD | 8.07E-10 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
DC | High |
Encoding level | Low, EN ISO 14119 |
Protective circuit | Overvoltage protection Short circuit protected |
Type of wiring | Single connection |
Contact allocation | OSSDs |
Operating mode | Safety outputs active if safety door is closed and locked |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Switching voltage, type. | 24 V |
Voltage type | DC |
Teach input for actuator | No |
Function | Activation input: electromagnet |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 2 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | DC |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Type | Digital switching output |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching element | Transistor, PNP |
Function | Signal output: protective-device closed |
Switching element | Transistor, PNP |
Function | Signal output: protective-device locked |
Number of connections | 1 Piece(s) |
Function | Connection with PLC Contact connection Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 40.4 mm x 233.5 mm x 79.3 mm |
Housing material | Metal |
Housing color | Gray |
Type of fastening | Through-hole mounting |
Side of cable entry | On left side |
Release device | Escape release button |
Switch type | Interlock device with guard interlocking, EN ISO 13849 |
Approach speed | 0.001 ... 0.5 m/s |
Locking type | Spring force |
Locking actuation | Spring |
Locking force, max. | 7,500 N |
Mechanical life time | 1,000,000 actuation cycles, IEC 60947-5-1 |
Actuation frequency, max. | 600 per hour, IEC 60947-5-1 |
External actuator | AC-L300-SCA, standard code |
Extraction force, unlocked actuator | 30 N |
Assured operating distance Sao | 2 mm |
Assured cut-out distance Sar | 4 mm (actuator not locked) 10 mm (actuator locked) |
Nominal switching distance Sn | 2.5 mm |
Repeatability | ≤ 10 % Sn |
Differential travel | ≤ 20 % Sn |
Max. switching frequency | 1 Hz |
Type of display | LED |
Number of LEDs | 5 Piece(s) |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -40 ... 75 °C |
Degree of protection | IP 67 IP 69K |
Approvals | ECOLAB TÜV Süd c UL US |
Customs tariff number | 85369095 |
ECLASS 8.0 | 27272603 |
ECLASS 9.0 | 27272603 |
ETIM 5.0 | EC002593 |
ETIM 6.0 | EC002593 |