NTEV 30

Power supply unit

Part no.: 50033472

Results list: 2 products found
NT 24-24W
Power supply unit
Part no.: 50110748
  • Length: 100 mm
  • Height: 80 mm
  • Dimension (W x H x L): 34 mm
  • Dimension: 34 mm x 80 mm x 100 mm mm
Part no.: 50110748
KD 01-5-BA-PWR
Adapter
Part no.: 50110650
  • Number of connections: 2 Piece(s)
  • Connection: Connector, M12  - Jack socket
Part no.: 50110650
Type Industrial power supply unit
Output 24 V DC, 800 mA
Input 110 ... 240 V AC, 50 ... 60 Hz
Customs tariff number 85389091
ECLASS 8.0 27230209
ECLASS 9.0 27230209
ETIM 5.0 EC000599
ETIM 6.0 EC000599