SLSER 46B/66-S12

Single light beam safety device receiver

Part no.: 50108540

Icon Icon Icon Icon
Results list: 1 products found
SLE46C-40.K2/4P-M12
Single light beam safety device receiver
Part no.: 50121917
  • Series: 46C
  • Functions: Alignment indicator
  • Connection: Connector, M12
  • Housing material: Plastic
Part no.: 50121917
Series 46
Operating principle Throughbeam principle
Device type Receiver
Type 2, IEC/EN 61496
Performance Level (PL) c, EN ISO 13849-1:2008
MTTFd 407 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 2, EN ISO 13849
Protective circuit Polarity reversal protection
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 100 Hz
Response time 5 ms
Readiness delay 0 ms
Number of connections 1 Piece(s)
Function Signal IN
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 18.5 mm x 76.9 mm x 43.4 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 50 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals TÜV Süd
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272701
ECLASS 9.0 27272701
ETIM 5.0 EC001831
ETIM 6.0 EC001831
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - TÜV Nord - pdf
Certificate - ECOLAB - pdf