TFU 05 2101.308
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFU |
Suitable for | RFU 61 / 81 |
Chip | NXPG2XM |
Working frequency | 868 MHz |
Standards applied | EPC1Gen2 |
Degree of protection | IP 68 |
Design | Cubic |
Dimension (W x H x L) | 46 mm x 10 mm x 52 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 30 g |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -40 ... 125 °C |
Customs tariff number | 85235200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ETIM 5.0 | EC002996 |
ETIM 6.0 | EC002996 |