BAT-SCN11-Charger-4 Desk-Schuko
Charging station
| Type | Charging station |
| Suitable for | BAT-SCN11 IT 1962g series mobile 2D-code readers IT 2105i series mobile 2D-code readers |
| Supply voltage UB | 100 ... 240 V, AC |
| Net weight | 870 g |
| Number of battery sockets | 4 Piece(s) |
| Customs tariff number | 85044060 |
| ECLASS 5.1.4 | 27050604 |
| ECLASS 8.0 | 27050604 |
| ECLASS 9.0 | 27050690 |
| ECLASS 10.0 | 27050604 |
| ECLASS 11.0 | 27050604 |
| ECLASS 12.0 | 27050604 |
| ECLASS 13.0 | 27050604 |
| ECLASS 14.0 | 27050604 |
| ECLASS 15.0 | 27050604 |
| ECLASS 16.0 | 27050604 |
| ETIM 5.0 | EC000359 |
| ETIM 6.0 | EC000359 |
| ETIM 7.0 | EC000359 |
| ETIM 8.0 | EC000359 |
| ETIM 9.0 | EC000359 |
| ETIM 10.0 | EC000359 |
| UNSPSC 26.08 | 26111704 |