UMC-Mirror-S2
Replacement mirror
Part no.:
426195
Delivery time approx. 10 business days
| Suitable for | UMC-S2 deflecting mirror columns |
| Dimension (W x H x L) | 80 mm x 30 mm x 175 mm |
| Net weight | 200 g |
| Housing color | Black |
| Type of fastening | Through-hole mounting |
| Customs tariff number | 70099200 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |