MLD500-T2L-UDC-1000-S2
Safety sensor/transmitter set
| Series | MLD-UDC |
| Device type | Transmitter |
| Special version | Integrated laser alignment aid |
| Integrated laser alignment aid | Yes |
| Integrated status indicator | No |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Operating range | 0.5 ... 50 m |
| Number of beams | 2 Piece(s) |
| Beam spacing | 500 mm |
| Net weight | 6,860 g |
| With device column | Yes |
| Column height without foot | 1,000 mm |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272703 |
| ECLASS 8.0 | 27272703 |
| ECLASS 9.0 | 27272703 |
| ECLASS 10.0 | 27272703 |
| ECLASS 11.0 | 27272703 |
| ECLASS 12.0 | 27272703 |
| ECLASS 13.0 | 27272703 |
| ECLASS 14.0 | 27272703 |
| ECLASS 15.0 | 27272703 |
| ECLASS 16.0 | 27272703 |
| ETIM 5.0 | EC001832 |
| ETIM 6.0 | EC001832 |
| ETIM 7.0 | EC001832 |
| ETIM 8.0 | EC001832 |
| ETIM 9.0 | EC001832 |
| ETIM 10.0 | EC001832 |
| UNSPSC 26.08 | 32151804 |