MLD-M002-UDC-900-S2
Safety sensor/deflecting mirror set
Series | MLD-UDC |
Number of beams | 2 Piece(s) |
Beam spacing | 500 mm |
Net weight | 5,525 g |
With device column | Yes |
Column height without foot | 900 mm |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27279207 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ECLASS 10.0 | 27273605 |
ECLASS 11.0 | 27273605 |
ECLASS 12.0 | 27273605 |
ECLASS 13.0 | 27273605 |
ECLASS 14.0 | 27273605 |
ECLASS 15.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |