BT-2RG
Mounting bracket set
Contains | 2 cylinders for mounting on the light curtain 2x BT-R swivel mount |
Suitable for product group | Measuring light curtains Switching light curtains |
Suitable for | CML700i light curtains MLC 500 MiddleGuest and Guest safety light curtains |
Net weight | 100 g |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable |
Type of mounting device | Turning, 360° |
Mounting device material | Metal Plastic |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |