MLC-2PSF
Mounting bracket set
Part no.:
429038
2 Working Days
| Contains | 2x mounting bracket |
| Suitable for | MLC 500, MLC 300 safety light curtains |
| Net weight | 240 g |
| Type of fastening | Clampable |
| Mounting device material | Metal |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |