BT-2R1

Mounting bracket set

Part no.: 429046

Delivery time approx. 7 business days
Contains 1 cylinder for mounting on the light curtain
2x BT-R swivel mount
Suitable for product group Measuring light curtains
Switching light curtains
Suitable for CML700i light curtains
MLC 500, MLC 300 safety light curtains
Net weight 85 g
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Turning, 360°
Mounting device material Metal
Plastic
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
3D-CAD model - BT-2R1 - zip