BT-2HF-GS
Mounting bracket set
Part no.:
429396
2 Working Days
| Contains | 2 cylinders for mounting on the light curtain 2x BT-HF swivel mount |
| Suitable for product group | Safety light curtains |
| Suitable for | MLC 500 MiddleGuest and Guest safety light curtains |
| Net weight | 119 g |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable |
| Type of mounting device | Turning, 360° |
| Mounting device material | Metal Plastic |
| Shock absorber | Yes |
| Customs tariff number | 73181900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |