SP-SET AP UDC/DC/UMC/MC
Device and mirror column accessory set
| Type | Adapter plate |
| Suitable for | UDC-S2, DC-S2 device columns UMC-S2 deflecting mirror columns |
| Dimension (Ø x L) | 146.2 mm x 17.5 mm |
| Net weight | 440 g |
| Housing color | Black |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273692 |
| ECLASS 11.0 | 27273692 |
| ECLASS 12.0 | 27273692 |
| ECLASS 13.0 | 27273692 |
| ECLASS 14.0 | 27273692 |
| ECLASS 15.0 | 27273692 |
| ECLASS 16.0 | 27273692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |