KD 02-5-SA
Connector
| Operating voltage | Max. 60 V AC/DC |
| Rated operating current | 4,000 mA |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Handle body material | Metal |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Version | Axial |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | Screw terminal |
| Wire cross section | 0.75 mm² |
| AWG | 18 |
| Width across flats | 18 mm |
| Net weight | 39 g |
| Cable hole | 4 … 6 mm 5 … 8 mm 6 … 8 mm 6,5 … 8,5 mm 8 … 9 mm |
| Ambient temperature, operation | -40 ... 85 °C |
| Degree of protection | IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85369010 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |