KB SSI/IBS-15000-BA

Connection cable

Part no.: 50104169

2 Working Days

Icon
Application Oil and lubricant resistant
Suitable for interface Interbus-S
SSI
Operating voltage Max. 30 V AC/DC
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding B-coded
Version Axial
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Open end
Number of conductors 5 Piece(s)
Sheathing color Violet
Shielded Yes
Silicone-free Yes
Cable length 15,000 mm
Sheathing material PUR
Wire insulation PP
Suitability for drag chains Yes
Traverse rate Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
Properties of the outer sheathing Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
Resistance of the outer sheathing Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance and flame retardant in accordance with DIN EN 60332-1 / VDE 0482-332-1-2 / CSA FT-1
Width across flats 13 mm
Net weight 839 g
Bending cycles 1,000,000 Piece(s)
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Ambient temperature, operation, flexible use -25 ... 60 °C
Ambient temperature, operation, stationary use -50 ... 80 °C
Degree of protection IP 65
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604
EPLAN macro - edz