Reflexfolie 500x500mm-M
Reflector
| Design | Rectangular |
| Reflective surface, height | 500 mm |
| Reflective surface, width | 500 mm |
| Material of base material | Aluminum composite |
| Net weight | 3,960 g |
| Type of fastening | Mounting plate Through-hole mounting |
| Ambient temperature, operation | -40 ... 80 °C |
| Customs tariff number | 90019000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |