ODSL 8/C66-500-S12

Optical distance sensor

Part no.: 50108361

Delivery time approx. 8 business days
Icon Icon Icon Icon
Series 8
Type of scanning system Against object
MTTF 114 years
Light source Laser, Red
Wavelength 630 nm
Laser class 2, IEC/EN 60825-1:2014
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 2 mm x 6 mm
Type of light spot geometry Rectangular
Measurement range 20 ... 500 mm
Resolution 0.1 ... 0.5 mm
Accuracy, short range 2 %
Accuracy, distant range 4 %
Reference value, accuracy Measurement distance
Repeatability, short range 1 %
Repeatability, distant range 3 %
Reference value repeatability Measurement distance
Measurement time 2 ... 7 ms
Referencing No
Black/white behavior 1.5 %
Optical distance measurement principle Triangulation
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Type Current
Type Digital switching output
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 70 g
Housing color Red
Red, RAL 3000
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Type of configuration Switch
Operational controls Rotary switch
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ECLASS 16.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf