USB Memory Set
USB memory set
| Number of connections | 1 Piece(s) |
| Function | Connection to device Service interface |
| Type of connection | USB |
| Connector type | USB 1.1 Standard-A |
| Net weight | 26 g |
| Customs tariff number | 85235200 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273692 |
| ECLASS 11.0 | 27273692 |
| ECLASS 12.0 | 27273692 |
| ECLASS 13.0 | 27273692 |
| ECLASS 14.0 | 27273692 |
| ECLASS 15.0 | 27273692 |
| ECLASS 16.0 | 27273692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |