K-V M12-Ex
Safety locking device
| Contains | 5x |
| Suitable for | Products with M12 connector |
| Plastic housing | PA |
| Net weight | 25 g |
| Ambient temperature, operation | -25 ... 90 °C |
| Ex-Zone | 2 22 |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27273692 |
| ECLASS 11.0 | 27273692 |
| ECLASS 12.0 | 27273692 |
| ECLASS 13.0 | 27273692 |
| ECLASS 14.0 | 27273692 |
| ECLASS 15.0 | 27273692 |
| ECLASS 16.0 | 27273692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |