SET Reflexf. NR.6 30x288

Reflective tape set

Part no.: 50110190

2 Working Days

Contains 4x reflective tape 30 x 288 mm
Design Rectangular
Mounting dimension, width 30 mm
Mounting dimension, height 288 mm
Reflective surface, height 288 mm
Reflective surface, width 30 mm
Reflective surface, additional note In the reflective surface, there may be a dividing line of max. 1 mm
Reflector material Plastic
Chemical designation, reflector material PMMA
Structure, active surface Mikrotriple
Net weight 6 g
Type of fastening Self-adhesive
Ambient temperature, operation -40 ... 70 °C
Customs tariff number 39191080
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ECLASS 16.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467