Reflektor OCS 110x80mm-M
Reflective tape
| Suitable for | CSR780 retro-reflective light curtain |
| Design | Rectangular |
| Mounting dimension, width | 120 mm |
| Mounting dimension, height | 90 mm |
| Mounting dimension, thickness | 2 mm |
| Reflective surface, height | 85 mm |
| Reflective surface, width | 113 mm |
| Reflector material | Plastic |
| Material of base material | Aluminum |
| Structure, active surface | Triple |
| Net weight | 223 g |
| Type of fastening | Screw type |
| Type of reflector | Reflector |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |