MC 030K-LS

Clamp

Part no.: 50111504

Delivery time approx. 25 business days
Suitable for product group Switching sensors, cylindrical
Suitable for 230 series sensors
Sensors with M30 design
Inner diameter 30 mm
Net weight 33 g
Design of mounting device Mounting clamp
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable with limit stop
Type of mounting device Rigid
Mounting device material Plastic, Polyamide (PA 66)
Ambient temperature, operation 0 ... 80 °C
Customs tariff number 39174000
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
3D-CAD model - zip
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf